IESNA:LM-63-2002
[TEST]P1334237
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R15B2750DE010 E3A301WH_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]109
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.6 5.3 7.7 15.5 33.9 61.6 125.9 265.1 470.9 556.9
640 722.8 799.5 863.6 916.1 956.6 983.8 998 996.9 979.7
944.8 888 816.9 735.4 625.3 527.6 425.6 333.1 251 122
59.5 30.4 9.1 3.6 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.1 7.7 15.3 34 60.2 121.9 268.9 476.5 553.5
641.6 727.9 796 863.2 907.5 950.4 977.2 988.8 985.5 967
928.7 871.8 802 711.8 629.5 520.9 427.1 332 252.9 125
57.8 29.6 9 3.7 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.6 15.3 33.3 58.4 124.3 262.4 454.5 544.5
620.6 700.1 777.2 833.7 884.3 919.3 944 955.8 950.9 928.3
891 831.3 767.1 680.2 596 499.6 406.2 326.4 239.7 116.3
57 29.6 8.9 3.6 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.7 15.1 32.3 58.5 118.5 237.9 433.2 510.3
584.9 666.6 735 792.7 834.2 867.2 890.3 898.3 891.1 866.7
829.6 773.7 709.1 634.3 539.8 456.1 372.8 295.4 221.1 111.5
54.7 28.6 9 3.9 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.7 14 32.2 55.5 112.1 222.9 396.7 468.1
541 611.4 675.9 725.1 767.5 797.6 814.1 817.9 806.6 783.1
747.1 698.3 636.8 563.8 481.4 405.2 322.3 249.7 194.5 99.8
52 27.7 8.7 3.9 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.6 13.7 30.6 54.4 104.8 205.2 356.8 421.9
489.8 553.6 608.3 650.2 688.5 710.1 723.7 725.2 712.2 687.6
650.8 604.2 545.1 471.5 409.1 333.5 274.2 218.1 168.5 89.6
46.4 25.9 9 3.8 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5.2 7.4 13.5 30.1 52 97.3 180.3 315.2 371
427.6 481.7 533.6 567.9 596 614 623.6 621.2 608.2 583.6
547.9 500.5 446 387.1 328.1 274.9 221.3 179.3 142.8 75.6
41.1 23.2 9.2 3.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5 7.3 12.9 29.2 49.3 88 156.2 268.1 319
363.5 412.5 449.7 480.1 502.3 513.3 518 513.4 497 474.9
440.9 404.3 353.7 306.6 255.6 216.7 178 147.6 117.7 61.7
35.3 21.3 9.3 3.8 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.6 5 7.3 12 27.4 46.5 80.1 135.6 223.1 264.4
304.6 339.7 368.6 393.3 407.2 413.5 413.5 407 392.4 372.4
342.4 308.2 272.8 236.3 197.6 166.3 139.1 115.9 95.9 52.5
30.9 19.2 8.5 3.7 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.6 5.1 7.1 11.8 25.6 43.7 71.6 119.1 184.1 213.8
237.9 265.6 289.2 305.3 313.3 316 313.4 305.6 293.9 278.8
256.6 230.2 204 176.5 150.5 127.2 108.3 91.3 77 45.4
26.6 16.5 8.4 3.3 1.3 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.6 4.6 5.7 7.4 10.7 17.6 24.3 29.7 33.3 33.6
33.1 32 31.2 30.1 29.1 27.7 26.4 24.9 23.2 21.5
19.7 18.2 16.6 15 13.5 11.9 10.4 8.8 6.9 3.1
1.9 0.7 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.6 4.2 4.6 4.9 5.1 5.1 5 4.9 4.6 4.5
4.2 4 3.7 3.5 3.3 3 2.8 2.4 2.1 1.7
1.4 1 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.6 3.7 3.4 3.1 2.7 2.1 1.8 1.4 1.1 1
0.8 0.6 0.5 0.5 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.6 3.1 2.3 1.8 1.4 1 0.6 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.6 2.5 1.8 1.3 0.7 0.4 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.4 0.4 0.4 0.5 0.4
0.4 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.6 2.3 1.6 1 0.5 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.4 0.5 0.6 0.6 0.6 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.6 2.2 1.5 0.8 0.5 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.4 0.5 0.5 0.6 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
